文档标题 信息
Product Number: ISL84523IB
Pkg. Name:M16.15
Pkg. Previous Code:MCG
Pkg. Code: MCG
Lead Count: 16
Length: 9.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Tube
Pkg. Type: SOICN

包装细节