文档标题 信息
Product Number: ISL43142IBZ-T
Pkg. Name:M16.15
Pkg. Previous Code:MSY
Pkg. Code: MSY
Lead Count: 16
Length: 9.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Reel
Pkg. Type: SOICN

包装细节