文档标题 信息
Product Number: ISL43140IVZ
Pkg. Name:M16.173
Pkg. Previous Code:MNA
Pkg. Code: MNA
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Tube
Pkg. Type: TSSOP

包装细节