文档标题 信息
Product Number: ISL98602IRABZ-TK
Pkg. Name:L40.6X6
Pkg. Previous Code:LAW
Pkg. Code: LAW
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Reel
Pkg. Type: QFN

包装细节