文档标题 信息
Product Number: UPC358MF-DAA-E1-AT
Pkg. Name:PRSP0008DM-A
Pkg. Previous Code:T8MF-127-DAA
JEITA Standard:-
Pkg. Code: pkg_9875
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.75 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Embossed Tape
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
英语
日文

包装细节