文档标题 信息
Product Number: HA17324A-E
Pkg. Name:PRDP0014AB-B
Pkg. Previous Code:DP-14AV
JEITA Standard:P-DIP14-6.3x19.2-2.54
Pkg. Code: pkg_695
Lead Count: 14
Length: 19 mm
Width: 6 mm
Thickness: 5.06 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tube
Pkg. Type: DIP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节