文档标题 信息
Product Number: EL8300IU-T7
Pkg. Name:MDP0040
Pkg. Previous Code:MKS
Pkg. Code: MKS
Lead Count: 16
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.42 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Reel
Pkg. Type: QSOP

包装细节