文档标题 信息
Product Number: EL8300ISZ
Pkg. Name:MDP0027
Pkg. Previous Code:MSF
Pkg. Code: MSF
Lead Count: 16
Length: 9.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Tube
Pkg. Type: SOICN

包装细节