文档标题 信息
Product Number: EL5163ICZ-T7A
Pkg. Name:P5.049
Pkg. Previous Code:PHC
Pkg. Code: PHC
Lead Count: 5
Length: 2 mm
Width: 1.2 mm
Thickness: 1.9 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Reel
Pkg. Type: SC70

包装细节