文档标题 | 信息 |
---|---|
Product Number: | HSYE-117EH-Q |
Pkg. Name: | J3.A |
Pkg. Previous Code: | JSB |
Pkg. Code: | JSB |
Lead Count: | 3 |
Length: | 10.2 mm |
Width: | 7.5 mm |
Thickness: | 2.97 mm |
Pb (Lead) Free: | 否 |
文档标题 | 信息 |
---|---|
Carrier Type: | Tube |
Pkg. Type: | CLCC |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |