文档标题 信息
Product Number: TSI382-66IL
Pkg. Description: CABGA 10.00x10.00x1.40 mm 0.80mm Pitch
Pkg. Code: AB144
Lead Count: 144
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free:
JEDEC Standard: MO-205
文档标题 信息
Carrier Type: Tray
Qty. per Carrier: 184
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

包装细节