文档标题 | 信息 |
---|---|
Product Number: | 89HPES32T8ZHBX |
Pkg. Description: | SBGA 31.00x31.00x1.10 mm 1.00mm Pitch |
Pkg. Code: | BX500 |
Lead Count: | 500 |
Length: | 31 mm |
Width: | 31 mm |
Thickness: | 1.1 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | 240 |
Pb (Lead) Free: | 否 |
JEDEC Standard: | NONE |
文档标题 | 信息 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 27 |
Pkg. Type: | SBGA |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |