文档标题 | 信息 |
---|---|
Product Number: | 9FGL6241AQ201LTGI |
Pkg. Description: | LGA 4.00x4.00x1.21 mm 0.40mm Pitch |
Pkg. Code: | LTG28 |
Lead Count: | 28 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 1.21 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | 是的 |
JEDEC Standard: | NA |
文档标题 | 信息 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 490 |
Pkg. Type: | LGA |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e4 Au |