文档标题 信息
Product Number: SSTUB32872AHMLF
Pkg. Description: CABGA 11.50x5.00x1.20 mm 0.65mm Pitch
Pkg. Code: AFG96
Lead Count: 96
Length: 11.5 mm
Width: 5 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tray
Qty. per Carrier: 270
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

包装细节