文档标题 | 信息 |
---|---|
Product Number: | 74SSTU32865BKG |
Pkg. Description: | CABGA 13.00x9.00x1.30 mm 0.65mm Pitch |
Pkg. Code: | BKG160 |
Lead Count: | 160 |
Length: | 13 mm |
Width: | 9 mm |
Thickness: | 1.3 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | 是的 |
文档标题 | 信息 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 119 |
Pkg. Type: | CABGA |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |