文档标题 信息
Product Number: ADC1213S065HN-C18
Pkg. Description: VFQFPN 7.00x7.00x0.90 mm 0.65mm Pitch
Pkg. Code: NDG32
Lead Count: 32
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 4000
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

包装细节