文档标题 | 信息 |
---|---|
Product Number: | ZSPM4022AA1W09 |
Pkg. Description: | VFQFPN 6.00x5.00x0.60 mm 1.00mm Pitch |
Pkg. Code: | NVG28 |
Lead Count: | 28 |
Length: | 6 mm |
Width: | 5 mm |
Thickness: | 0.6 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 1year@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | 是的 |
文档标题 | 信息 |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | VFQFPN |
Qty. per Reel: | 1000 |
Tape Pin 1 Quad: | 1 |
Moisture Sensitivity Level (MSL): | 2 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 24hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |