文档标题 信息
Product Number: CA91L8200B-100CE
Pkg. Description: TEPBGA 37.50x37.50x2.33 mm 1.27mm Pitch
Pkg. Code: AE480
Lead Count: 480
Length: 37.5 mm
Width: 37.5 mm
Thickness: 2.33 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free:
JEDEC Standard: MO-151
文档标题 信息
Carrier Type: Tray
Qty. per Carrier: 21
Pkg. Type: TEPBGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

包装细节