文档标题 | 信息 |
---|---|
Product Number: | CA91L750-100ILV |
Pkg. Description: | PBGA 23.00x23.00x2.03 mm 1.00mm Pitch |
Pkg. Code: | AMG376 |
Lead Count: | 376 |
Length: | 23 mm |
Width: | 23 mm |
Thickness: | 2.03 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | 是的 |
JEDEC Standard: | MS-034 |
文档标题 | 信息 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 60 |
Pkg. Type: | PBGA |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |