文档标题 | 信息 |
---|---|
Product Number: | 72401L45SO |
Pkg. Description: | SOIC 10.40x7.60x2.34 mm 1.27mm Pitch |
Pkg. Code: | PS16 |
Lead Count: | 16 |
Length: | 10.4 mm |
Width: | 7.6 mm |
Thickness: | 2.34 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | 240 |
Pb (Lead) Free: | 否 |
JEDEC Standard: | MS-013-AA |
文档标题 | 信息 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 46 |
Pkg. Type: | SOIC |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |