文档标题 信息
Product Number: R5F212A7SDFA#V2
Pkg. Name:PLQP0064GA-A
Pkg. Previous Code:64P6U-A
JEITA Standard:P-LQFP64-14x14-0.80
Pkg. Code: pkg_8426
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节