文档标题 信息
Product Number: M38239GCFP#U0
Pkg. Name:PRQP0080GB-A
Pkg. Previous Code:80P6N-A
JEITA Standard:P-QFP80-14x20-0.80
Pkg. Code: pkg_481
Lead Count: 80
Length: 20 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tray
Pkg. Type: QFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节