文档标题 信息
Product Number: 7MP4045S20M9
Pkg. Description: PQFP 14.00x14.00x2.00 mm 0.80mm Pitch
Pkg. Code: PM64
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free:
JEDEC Standard: MS-022
文档标题 信息
Carrier Type: Tray
Qty. per Carrier: 84
Pkg. Type: PQFP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

包装细节