文档标题 信息
Product Number: 74FCT827BTQ8
Pkg. Description: QSOP 8.70x3.80x1.47 mm 0.64mm Pitch
Pkg. Code: PC24
Lead Count: 24
Length: 8.7 mm
Width: 3.8 mm
Thickness: 1.47 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free:
JEDEC Standard: MO-137-AE
文档标题 信息
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: QSOP
Qty. per Reel: 3000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

包装细节