The ISL81401EVAL1Z evaluation board features the ISL81401, a 40V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

特性

  • Wide input range: 6V to 40V
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • Power-good (PGOOD) indicator
  • OVP, OTP and UVP protection
  • Back biased from output to improve efficiency

应用

  • Battery backup
  • Type-C power supply and chargers
  • Battery powered industrial applications
  • Aftermarket automotive
  • Redundant power supplies
  • Robots and drones
  • Medical equipment
  • Security surveillance

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
ISL81401/ISL81041A Datasheet 数据手册 PDF 2.01 MB
使用指南与说明
ISL81401EVAL1Z User Guide 手册 PDF 1.50 MB
下载
ISL81401EVAL1Z Design Files Design File ZIP 1.05 MB