The ISL6410AEVAL1 and ISL6410EVAL1 evaluation boards are used to evaluate the ISL6410A and ISL6410 single synchronous buck regulators. The ISL6410 and ISL6410A are synchronous current mode PWM regulators offering control and protection features. The ISL6410AEVAL1 and ISL6410EVAL1 evaluation boards highlight the operation of the IC in embedded DC/DC converter applications.

特性

  • Fully integrated synchronous buck regulator
  • PWM fixed output voltage options
    • 1.8V, 1.5V or 1.2V with ISL6410 (VIN = 3.3V)
    • 3.3V, 1.8V or 1.2V with ISL6410A (VIN = 5.0V)
  • Continuous output current 600mA
  • Ultra-compact DC/DC converter design
  • Stable with small ceramic output capacitors
  • High conversion efficiency
  • Extensive circuit protection and monitoring features
    • Overvoltage, UVLO
    • Overcurrent
    • Thermal shutdown

应用

  • CPUs, DSP, CPLDs, FPGAs
  • ASICs
  • DVD and DSL applications
  • WLAN cards
  • Generic 5V to 3.3V conversion

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
使用指南与说明
ISL6410EVAL1C, ISL6410AEVAL1A User Guide 手册 PDF 707 KB