Evaluation Kit for ZSPM4012B
The ZSPM4012B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4012B switch mode regulator....
The ZSPM4012B is a DC/DC synchronous switching regulator with fully integrated power switches, internal compensation, and full fault protection. The 1MHz switching frequency enables using small filter components, resulting in reduced board space and reduced bill-of-materials costs. The ZSPM4012B utilizes current mode feedback in normal regulation PWM mode. When the regulator is disabled (EN is low), the device draws less than 10
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 723 KB | |
指南 | 7Z 1.21 MB | |
手册 - 开发工具 | PDF 363 KB | |
应用文档 | PDF 423 KB | |
数据手册 - 简易格式 | PDF 171 KB | |
5 items
|
The ZSPM4012B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4012B switch mode regulator....
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|
器件号 | |||||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel | 获取样片, | |
VFQFPN | 16 | -40 to 125°C | Reel | ||
VFQFPN | 16 | -40 to 125°C | Reel |