概览

简介

The µPD166035 is an N-channel high-side driver with a built-in charge pump and embedded protection function. When device over-temperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product, and also outputs a self-diagnostic signal.

特性

  • High-temperature operation (Tch = 175 °C MAX.)
  • Built-in charge pump circuit
  • Low on-state resistance
    • RDS(ON) = 80 mW MAX. (VIN = VIH, IO = 1.5A, Tch = 25 °C)
  • Built-in protection circuit
    • Current limitation
    • Over-temperature protection
  • Active clamp operation at inductive load switch off
  • Built-in diagnostic function
  • Package: SOP 8

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 527 KB 日文
手册 PDF 8.73 MB
手册 PDF 9.16 MB
产品变更通告 PDF 4.86 MB 日文
手册 PDF 2.24 MB
产品变更通告 PDF 3.74 MB 日文
产品变更通告 PDF 1.46 MB 日文
手册 PDF 11.56 MB
手册 PDF 1.32 MB
9 items

设计和开发

模型