The MK712 Touch Screen Controller IC provides all the screen drive, A to D converter and control circuits to easily interface to 4-wire analog resistive touch screens. The IC continually monitors the screen waiting for a touch. In this mode, the supply current is typically 0.5
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 465 KB | |
产品变更通告 | PDF 361 KB | |
End Of Life Notice | PDF 68 KB | |
产品变更通告 | PDF 676 KB | |
产品变更通告 | PDF 578 KB | |
End Of Life Notice | PDF 388 KB | |
应用文档 | PDF 82 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
QSOP | 28 | C | Yes | Tube | ||
QSOP | 28 | C | Yes | Reel | ||
SOIC | 28 | I | Yes | Tube | ||
SOIC | 28 | I | Yes | Reel | ||
SOIC | 28 | C | Yes | Tube | ||
SOIC | 28 | C | Yes | Reel |