The MK3732-10 is a low cost, low jitter, high performance VCXO and PLL clock synthesizer designed to replace expensive discrete VCXOs and multipliers. The patented on-chip Voltage Controlled Crystal Oscillator accepts a 0 to 3.3 V input voltage to cause the output clocks to vary by ±115 ppm. Using IDT' analog/digital Phase-Locked Loop (PLL) techniques, the device uses an inexpensive 27 MHz pullable crystal input to produce three output clocks. IDT manufactures the largest variety of MPEG clock synthesizers for all applications. Consult IDT to eliminate VCXOs, crystals, and oscillators from your board.

特性

  • Packaged in 16 pin SOIC
  • Replaces a VCXO and oscillator
  • Contains popular multiplier values
  • Uses an inexpensive 27 MHz pullable crystal
  • Includes popular audio frequencies from 27 MHz
  • On-chip patented VCXO with pull range of 230 ppm (±115 ppm) minimum
  • VCXO tuning voltage of 0 to 3.3 V
  • Advanced, low power, sub-micron CMOS process
  • Operating voltage of 3.3 V

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
MK3732-10SLF
Obsolete SOIC 16 C 是的 Tube
Availability
MK3732-10SLFTR
Obsolete SOIC 16 C 是的 Reel
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
MK3732-10 Datasheet 数据手册 PDF 249 KB
应用指南 &白皮书
AN-841 Pullable Crystal Selection and VCXO Tuning 应用文档 PDF 334 KB
AN-848 VCXO - Crystal Selection 应用文档 PDF 222 KB
AN-849 Loop Filter Component Selection for VCXO Based PLLs 应用文档 PDF 218 KB
AN-847 VCXO - Absolute Pull Range 应用文档 PDF 155 KB
AN-800 Approved VCXO Crystals 应用文档 PDF 150 KB
Using IDT's Integrated VCXO Products MAN05 应用文档 PDF 231 KB
PCN / PDN
PDN# : U-13-05R2 PRODUCT DISCONTINUANCE NOTICE (REVISED) 产品停产通告 PDF 161 KB
PDN# : U-13-05R1 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 161 KB
PDN# : U-13-05 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 159 KB