概览

简介

This device is no longer supported and is not recommended for new designs.

The ISL68300 with integrated MOSFET drivers and ISL68301 with PWM output simplify designing power supplies for data center, wired and wireless communications, and factory automation equipment. The ISL68300 can drive discrete external MOSFETs directly, while the ISL68301 pairs with Renesas’ smart power stages or DrMOS power stages to create a complete voltage regulator solution.

特性

  • Unique compensation-free design, which is always stable
  • Output voltage range: 0.45V to 5.5V
  • Input voltage range: 4.75V to 16V or 4.5V to 5.5V
  • 0.5% output voltage accuracy over line, load, and temperature
  • ChargeMode control achieves fast transient response, requires minimal output capacitance, and provides output stability without compensation
  • Single-channel output, can be paralleled with up to eight devices in a single droop-less current sharing output
  • Switching frequency range of 200kHz to 1.0MHz
  • Proprietary single-wire DDC serial bus enables voltage sequencing and fault spreading with other Renesas digital power ICs
  • Cycle-by-cycle inductor peak current protection
  • Configurable fault protection for output voltage UV/OV, input voltage UV/OV, internal and SPS temperature
  • Cycle-by-cycle output current measurement with adjustable gain settings for sensing with SPS current monitor or low DCR inductors
  • Dedicated telemetry ADC monitors input voltage, input current, output voltage, internal temperature, and power stage temperature
  • Nonvolatile memory (NVRAM) stores operating parameters and fault events across POR cycles
  • PMBus compliant. Supports 113 PMBus commands
  • Compatible with Smart Power Stage (SPS) devices

产品对比

应用

文档

类型 文档标题 日期
数据手册 登录后下载 PDF 4.44 MB
产品变更通告 PDF 166 KB
产品变更通告 PDF 227 KB
3 items

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor 瑞萨电子
1 item

模型