IDT's DAC1408D650W0 demo board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and Lattice) can be connected to ease the evaluation and analysis of the DACs dynamic performance and enable usage of the JESD204A full features sets.
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
DAC1408D650WO-DB circle过时 |
BD0 | BOARD | 0 | I | No |