概览

简介

The PowerPro™ delivers memory control support for PowerPC® processors (MPC750, MPC740) and the IDT PowerPC-to-PCI bus switch, PowerSpan™. The PowerPro is designed to leverage the switched PCI architecture of PowerSpan II in PowerPC applications.

特性

  • Processor (60x) Bus Interface (64-bit/100 MHz)
  • SDRAM Interface – 64-bit data bus, 72-bit data bus with ECC
  • FLASH/ROM Interface
  • Dual UARTs
  • I2C Interface
  • Interrupt Controller

产品对比

应用

文档

类型 文档标题 日期
手册 - 硬件 PDF 1.51 MB
产品变更通告 PDF 23 KB
End Of Life Notice PDF 541 KB
器件勘误表 PDF 47 KB
产品简述 PDF 150 KB
5 items

设计和开发

模型