特性

  • Supports tight ppm accuracy clocks for Serial-ATA and PCI-Express
  • Supports spread spectrum modulation, 0 to -0.5% down spread
  • Supports CPU clks up to 400MHz
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
  • Supports undriven differential CPU, SRC pair in PD# for power management.

description文档

文档标题 language 类型 文档格式 文件大小 日期
star 9E4101 Datasheet 数据手册 PDF 225 KB
PCN# : A1908-02 Adding SPEL India and Greatek Taiwan as Qualified Assembly Facilities 产品变更通告 PDF 157 KB
PCN# : A1506-02 Gold wire to Copper wire 产品变更通告 PDF 35 KB
PCN#: A1309-03 Additional Assembly Sources 产品变更通告 PDF 398 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products 产品变更通告 PDF 361 KB
PDN# : TP-19-06 Manufacturing Discontinuance Notice 产品停产通告 PDF 1016 KB
Embedded Clocks Flyer 产品简述 PDF 578 KB