The IDT951901 is a single chip clock solution for desktop designs using 630S chipsets. It provides all necessary clock signals for such a system.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 267 KB | |
End Of Life Notice | PDF 125 KB | |
产品变更通告 | PDF 361 KB | |
End Of Life Notice | PDF 125 KB | |
End Of Life Notice | PDF 122 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
SSOP | 48 | C | Yes | Tube | ||
SSOP | 48 | C | Yes | Reel |