概览

简介

The 951464 is a main clock synthesizer chip that provides all clocks required for ATI RS/RD690-based systems. An SMBus interface allows full control of the device.

特性

  • 2 - 0.7V current-mode differential CPU pairs
  • 6 - 0.7V current-mode differential SRC pairs
  • 2 - 0.7V current-mode differential ATIG pairs
  • 1 - HyperTransport clock seed
  • 2 - 48MHz USB clock
  • 3 - 14.318MHz Reference clock
  • CPU outputs cycle-to-cycle jitter < 85ps
  • SRC outputs cycle-to-cycle jitter < 125ps
  • ATIG outputs cycle-to-cycle jitter < 125ps
  • +/- 300ppm frequency accuracy on CPU, SRC & ATIG clocks
  • 3 - Programmable Clock Request pins for SRC and ATIG clocks
  • ATIGCLKs are programmable for frequency
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • External crystal load capacitors for maximum frequency accuracy

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 283 KB
End Of Life Notice PDF 125 KB
产品变更通告 PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
5 items

设计和开发

模型