The 650-40A is a clock chip designed for use as a core clock in Ethernet Switch applications. Using IDT’s patented Phase-Locked Loop (PLL) techniques, the device takes a 25 MHz crystal input and produces various output clock frequencies as listed in Output Select Table.

特性

  • Packaged in 16-pin TSSOP
  • Operating voltage of 3.3 V
  • Low power consumption
  • Input frequency of 25 MHz
  • Low long-term jitter
  • Separate supply voltage for clock outputs (2.5 / 3.3 V
    clock outputs)
  • OE control capability

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
650G-40ALF
Obsolete TSSOP 16 C 是的 Tube
Availability
650G-40ALFT
Obsolete TSSOP 16 C 是的 Reel
Availability

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
650-40A Datasheet 数据手册 PDF 248 KB
PCN / PDN
PCN# : TB1403-01 Changed in Carrier Tape, Plastic Reel and Quantity per Reel on TSSOP-14, TSSOP-16 产品变更通告 PDF 663 KB
PDN# : U-12-03R4 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 72 KB
PDN# : U-12-03R3 产品停产通告 PDF 72 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products 产品变更通告 PDF 361 KB