Design Name H:/PSD_Data/rtka788152de0000bu/worklib/rtka788152de0000bu/physical/rtka788152de0000bu.brd
Date Tue Jun 22 09:04:10 2021
Total Placed Components:  23

Placed Component Report
REFDES COMP_DEVICE_TYPE COMP_VALUE COMP_TOL SYM_NAME SYM_X SYM_Y SYM_ROTATE SYM_MIRROR
A/Y TEST_POINT_THOLE-5004,MTP500X-A     MTP500X 3000.00 1320.00 0.000 NO
B/Z TEST_POINT_THOLE-5004,MTP500X-A     MTP500X 3260.00 1560.00 0.000 NO
C1 SM_CAP_0805-GRM21BR61E106MA73,B     CAP_0805 2840.00 1750.00 180.000 NO
C2 SM_CAP_0805-H1046-00104-100V10B     CAP_0805 2840.00 1660.00 180.000 NO
C3 SM_CAP_0805-H1046-00103-100V10B     CAP_0805 2840.00 1570.00 180.000 NO
C4 SM_CAP_0805-H1046-OPEN,OPEN,OPB     CAP_0805 3280.00 1040.00 270.000 NO
DE TEST_POINT_THOLE-5003,MTP500X-A     MTP500X 2330.00 1200.00 0.000 NO
DE_J HEADERS_6-90151-3X06,CON_HDR_9B     CON_HDR_90151-3X06 2000.00 1260.00 0.000 NO
DI TEST_POINT_THOLE-5003,MTP500X-A     MTP500X 2330.00 990.00 0.000 NO
GND TEST_POINT_THOLE-5001,MTP500X-A     MTP500X 3070.00 1950.00 0.000 NO
IN TERMINAL_5POS-1725685,CONN_PHOB     CONN_PHOENIX_MPT_1725685 1710.00 1520.00 0.000 NO
JP1 JUMPER_2_THOLE-JUMPER2_100,JUMB     JUMPER-1 3190.00 1420.00 180.000 NO
OUT TERMINAL_4POS-1725672,CON_TERMB     CON_TERM_MPT_4X100 3570.00 1410.00 270.000 NO
POWER TERMINAL_2MNT-1725656,CON_TERMB     CON_TERM_MPT_2POS 2890.00 1960.00 180.000 NO
R1 SM_RES_0805-H2506-DNP-DNP-1,DNB     RES_0805 3090.00 1550.00 90.000 NO
R2 SM_RES_0805-H2506-DNP-DNP-1,DNB     RES_0805 3290.00 1230.00 90.000 NO
R3 SM_RES_0805-H2512-00R00-1/10W,B     RES_0805 3370.00 1040.00 90.000 NO
RE# TEST_POINT_THOLE-5003,MTP500X-A     MTP500X 2330.00 1420.00 0.000 NO
RE#_J HEADERS_8-90151-3X08,CON_HDR_9B     CON_HDR_90151-3X08 2000.00 1690.00 0.000 NO
RO TEST_POINT_THOLE-5003,MTP500X-A     MTP500X 2340.00 1650.00 0.000 NO
RT SM_RES_0805-H2512-01210-1/10W1B     RES_0805 3290.00 1380.00 90.000 NO
U1 RAA788152_8SOIC-RAA7881522GSP#B     SOIC8_150_50_RENESAS 2700.00 1370.00 0.000 NO
VCC TEST_POINT_THOLE-5000,MTP500X-A     MTP500X 2600.00 1950.00 0.000 NO