Design Name H:/PSD_Data/LDO/RTKA214250DE0020BU/worklib/rtka214250de0020bu/physical/RTKA214250DE0020BU.BRD
Date Wed Apr 21 10:36:25 2021
Total Placed Components:  30

Placed Component Report
REFDES COMP_DEVICE_TYPE COMP_VALUE COMP_TOL SYM_NAME SYM_X SYM_Y SYM_ROTATE SYM_MIRROR
C1 SM_CAP_1210-GRM32ER71H106KA12LB     CAP_1210 330.0 1800.0 90.000 NO
C2 SM_CAP_0805-GRM21BR71H105KA12LB     CAP_0805 450.0 1810.0 90.000 NO
C3 SM_CAP_1210-GRM32ER71H106KA12LB     CAP_1210 390.0 2710.0 90.000 NO
C4 SM_CAP_0805-GRM21BR71H105KA12LB     CAP_0805 510.0 2720.0 90.000 NO
C5 SM_CAP_1210-C1210X7R500-475KNEB     CAP_1210 1100.0 1800.0 90.000 NO
C6 SM_CAP_0603-H1045-00220-50V10,B     CAP_0603 900.0 1800.0 90.000 NO
C7 SM_CAP_1210-C1210X7R500-475KNEB     CAP_1210 1100.0 2700.0 90.000 NO
C8 SM_CAP_0603-H1045-00220-50V10,B     CAP_0603 900.0 2700.0 90.000 NO
EN_U1 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 120.0 2830.0 0.000 NO
EN_U2 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 120.0 1930.0 0.000 NO
GND_IN_TP1 TEST_POINT_THOLE-5002,MTP500X-A     MTP500X 700.0 3000.0 0.000 NO
GND_IN_TP2 TEST_POINT_THOLE-5002,MTP500X-A     MTP500X 700.0 2100.0 0.000 NO
GND_U1_IN TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P -100.0 3000.0 0.000 NO
GND_U1_OUT TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 1300.0 3000.0 0.000 NO
GND_U2_IN TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P -100.0 2100.0 0.000 NO
GND_U2_OUT TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 1300.0 2100.0 0.000 NO
R1 SM_RES_0603-H2511-01003-1/16W1B     RES_0603 975.0 1800.0 270.000 NO
R2 SM_RES_0603-H2511-05762-1/16W1B     RES_0603 900.0 1925.0 270.000 NO
R3 SM_RES_0603-H2511-01003-1/16W1B     RES_0603 975.0 2700.0 270.000 NO
R4 SM_RES_0603-H2511-05762-1/16W1B     RES_0603 900.0 2825.0 270.000 NO
U1 RAA214250_DFN8-RAA214250GNP,DFB     DFN8_118X118_256_EP2 700.0 2700.0 180.000 NO
U2 RAA214250_SOIC8H-RAA214250GSP,B     SOIC8_150_50_H 700.0 1800.0 180.000 NO
VIN_IN_TP1 TEST_POINT_THOLE-5002,MTP500X-A     MTP500X 175.0 2475.0 0.000 NO
VIN_IN_TP2 TEST_POINT_THOLE-5002,MTP500X-A     MTP500X 175.0 1575.0 0.000 NO
VIN_U1 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P -100.0 2575.0 0.000 NO
VIN_U2 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P -100.0 1675.0 0.000 NO
VOUT_U1_TP1 TEST_POINT_THOLE-5002,MTP500X-A     MTP500X 1100.0 2475.0 0.000 NO
VOUT_U2_TP2 TEST_POINT_THOLE-5002,MTP500X-A     MTP500X 1100.0 1575.0 0.000 NO
VOUT_U1 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 1300.0 2575.0 0.000 NO
VOUT_U2 TEST_POINT_THOLE-1514-2,TP-150B     TP-150C100P 1300.0 1675.0 0.000 NO