概览

简介

The DAC1653Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with high common mode voltage. The DAC1653Q-DB evaluation board is suitable for dynamic performance evaluation from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

特性

应用

文档

类型 文档标题 日期
手册 - 硬件 登录后下载 PDF 3.06 MB
数据手册 PDF 9.82 MB
手册 - 软件 登录后下载 ZIP 6.97 MB
手册 - 硬件 登录后下载 PDF 217 KB
4 items

设计和开发

相关评估板和套件

开发板与套件