The 5P49V6975 features an integrated 25 MHz crystal, redundant external clock input, and four programmable outputs. The device can store up to four configurations selectable using the SEL pins. Use the form below to configure outputs for each configuration used.
IMPORTANT NOTE: In order to minimize sample delivery times, all outputs will be configured to provide RMS phase jitter performance of 1.5 ps or less (12 kHz to 20 MHz integration range). If lower phase jitter is required, please provide the requirements in the comment box located at the bottom of this form.
Use this form to upload your Timing Commander configuration file for the 5P49V6975 part. This will disable the configurator below. The datasheet addendum will be provided by Renesas after review.
Configuration File (.tcs) Uploader
Selects output type of Output x. Available options are differential signalling (LVDS, LVPECL, HCSL) or single-ended (LVCMOS: first output of bank active, second output of bank active, or both outputs active either in phase or 180 degrees out of phase).
Note: HCSL and LVPECL outputs support a VDDO Voltage of 2.5 V or 3.3 V only. Selects output type of Output x. Available options are differential signalling (LVDS, LVPECL, HCSL) or single-ended (LVCMOS: first output of bank active, second output of bank active, or both outputs active either in phase or 180 degrees out of phase).
Power supply voltage (VDDO) of output. Determines the output signal's high and low voltages.
Note: 1.8 V is not compatible with HCSL or LVPECL Output Type. Power supply voltage (VDDO) of output x. Determines the output signal's high and low voltages.
提交此表格即表示您同意瑞萨电子将您提交的上述信息、数据和/或文档的全部或一部分在瑞萨电子集团内部分享以及与第三方(如分销商)分享,以便为您提供与我们的产品相关的更多信息和服务。 如果您不希望瑞萨电子共享您的信息,请勿单击提交按钮。 请参阅隐私政策以了解更多详情。