Renesas's crystal oscillators are offered in various frequencies, levels of performance, output types, stability, input voltage, package, pin configuration, and temperature grade. Use the form below to configure a device to meet your specific needs.

General Configuration

Temperature Determines the temperature grade of the device.

Stability Total stability of the device, expressed in parts-per-million.

OE Position Determines the physical position of the output Enable/Disable (E/D) pin.

Package Device package defined by nominal width and length dimensions.

Jitter Typical jitter performance, integrated over the 12 kHz to 20 MHz range.

Voltage Power supply voltage for the crystal oscillator.

Output Type The output signal type.

Frequency (MHz) The fixed output frequency in MHz.

Min:0.016
Max:1500

Submit by Part Number (Optional)

Users who wish to submit a request and generate a datasheet addendum based on a part number, may do so here. The part number must be a valid part number. An entry here will override the selections in the General Configuration above. Leave this field blank to use the selections from above.

项目信息

Comments / Special Requests

提交此表格即表示您同意瑞萨电子将您提交的上述信息、数据和/或文档的全部或一部分在瑞萨电子集团内部分享以及与第三方(如分销商)分享,以便为您提供与我们的产品相关的更多信息和服务。 如果您不希望瑞萨电子共享您的信息,请勿单击提交按钮。 请参阅隐私政策以了解更多详情。