Learn Renesas' approach to today's key technology solutions to see how our devices could be used in your next project.

Technology Solutions and Applications


IP Products (IP License)

Available in Any Configuration You Like – IP Core, Subsystems, Peripheral Solutions

Renesas has incorporated a broad range of intellectual property (IP) into its microcontrollers and system-on-chip products, including CPU IP, communication interface IP, timer IP, memory IP, and analog IP. IP licenses available now include CPU core (RX cores, SH cores, etc.), timer IP for motor applications, USB cores, and SRAM.

Learn More About IP Licenses
IP-CONCEPT

Renesas Process Technologies

SOTB™ Process Technology

Energy harvesting in embedded systems is now a reality with the exclusive SOTB technology from Renesas.

PR40

PR40 is an advanced complementary bipolar process on bonded-SOI substrates that is used to optimize performance for high voltage precision analog applications.

R3™ Modulation

Renesas R3 technology combines the best features of fixed-frequency PWM and hysteretic PWM while eliminating many of their shortcomings.

R4™ Control Loop

R4 modulation technology provides a compensation-free control loop that eliminates external compensation resistors and capacitors.

R5 Modulation

Renesas R5 controller technology is a proprietary modulation technique that offers the fastest response to changing output load conditions.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 降序排列 日期
应用指南 &白皮书
Advanced Complementary Bipolar Processes on Bonded-SOI Substrates (PR40) 白皮书 PDF 159 KB
互联世界的安全 English, 日本語 白皮书 PDF 341 KB
適用於物聯網 (IoT) 終端設備應用的瑞薩電子 RL78 快速解決方案 English, 日本語 白皮书 PDF 902 KB
Powering Small Satellite Constellations with Plastic ICs 白皮书 PDF 405 KB
How to Configure the Tracking and Power Sequencing of FPGAs 白皮书 PDF 526 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper 白皮书 PDF 533 KB
Benefits of Using the Right Development Tools for IoT Device Management 白皮书 PDF 559 KB
Bluetooth® Low Energy Technology that Brings the IoT to Life 日本語 白皮书 PDF 721 KB
瑞萨电子RX65N借助AWS云通信简化物联网开发 English, 日本語 白皮书 PDF 868 KB
工業人機介面(HMI)套裝軟體 English, 日本語 白皮书 PDF 1.54 MB
如何通过安全和可扩展的方式来管理数以千计的设备白皮书 English, 日本語 白皮书 PDF 984 KB
How to Deploy LoRa Network for your IoT Application 白皮书 PDF 1.63 MB
Energy Harvesting for Low-Power Sensor Systems 白皮书 PDF 2.11 MB
其他
增强终端智能 English, 日本語 手册 PDF 1.04 MB

Application List