The M32C Family and V850ES/Jx3-L low-power MCUs are ideal for applications such as compact electrocardiographs (ECG). They integrate an on-chip A/D converter for sensor potential detection and provide an LCD drive circuit for the ECG's display. This integration helps reduce the overall cost of the system and contributes to the ECG's compact size, reduced weight and long battery life.

Mobile Electrocardiograph (ECG)

Related Products

Block Semiconductor Device Recommended Product Name Features, etc.
Main Controller MCU M32C Family High function, large capacity Flash memory on-chip
V850ES/Jx3-L High function, low power consumption
Sensor Op-amp (CMOS) READ2352JSP Full range input/output, high slew rate