Renesas has a broad lineup of MCU products suitable for microwave ovens. These include the RL78/G13 Group, the RL78/G14 Group, the RX130 Group and the RA4M1 Group of microcontrollers, which are built around a high-performance CPU and integrate A/D converters to handle a variety of sensor inputs, Built-in Data Flash instead of EEPROM and Timers which has pulse input function and PWM (Pulse Width Modulation) function.

图像
Microwave Oven (Low-End)

Related Products

Block Semiconductor Device Recommended Products Features
System Control MCU RX130 Group
RL78/G13 Group
RL78/G14 Group
RA4M1 Group
Enhanced Capacitive Touch function, 5V operation
5V operation, Rich line-up, can be used in a wide variety of applications
Three-phase complementary PWM output, Rich line-up
Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
Sensor Output Amplification, Detection CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
R2A20114BFP Application Note 日本語 应用文档 PDF 3.05 MB
RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board 日本語 应用文档 PDF 850 KB
RL78/G12 Timer Array Unit (Interval Timer) 日本語 应用文档 PDF 649 KB
RL78/G12群初始设定应用说明 English, 日本語 应用文档 PDF 825 KB
RL78/G13群初始设定应用说明 English, 日本語 应用文档 PDF 723 KB
RL78/G13群定时器阵列单元(间隔定时器) English, 日本語 应用文档 PDF 833 KB
R2A20112A Application Note 应用文档 PDF 224 KB
RL78 族噪声的相关注意事项及对策 English, 日本語 应用文档 PDF 480 KB
Downloads
- RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board 日本語 Sample Code ZIP 6.07 MB
- RL78/G12 Timer Array Unit (Interval Timer) 日本語 Sample Code ZIP 367 KB
- RL78/G12 Initialization 日本語 Sample Code ZIP 704 KB
- RL78/G12 群初始设定 Sample Code ZIP 742 KB
- RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] Sample Code ZIP 708 KB
- RL78/G13 初期設定【開発環境:CubeSuite+、IAR、e2 studio】 Sample Code ZIP 765 KB
- RL78/G13 群初始设定 Sample Code ZIP 1.03 MB
- RL78/G13 Timer Array Unit (Interval Timer) Sample Code ZIP 553 KB
- RL78/G13 タイマ・アレイ・ユニット(インターバル・タイマ) Sample Code ZIP 941 KB
- RL78/G13群定时器阵列单元(间隔定时器) Sample Code ZIP 761 KB
Tool News
Sound Playback System and Compression Library (Original ADPCM CODEC) M3S-S2-Tiny for the RX Family Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 530 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RL78 Family V.3.00 Release 00 Published 日本語 Tool News - Release PDF 317 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RX Family Published Tool News - Release PDF 470 KB