Renesas offers the RX130 Group, the RL78/G1x Series, RX13T Group, and RA4M1 Group are with built-in A/D converter for sensor input as control MCUs for air cleaners and air purifiers.

图像
Air Cleaner

Related Products

Block Semiconductor Device Recommended Products Features
Motor Control MCU MCU RX130 Group
RX13T Group
RL78/G13 Group
RL78/G14 Group
RL78/G1F Group
RA4M1 Group
Enhanced Capacitive Touch function, 5V operation
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
16-bit MCU,5V operation, Rich line-up, can be used in a wide variety of applications
16-bit MCU Three-phase complementary PWM output, Rich line-up
Multifunctional microcontrollers with enhanced functionality suitable for sensor-less BLDC motor control
Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI

文档和下载