Renesas offers custom power solutions and complete application schematics and BOM files. Select the design scenario that best meets the needs of your application to find custom power solutions for Xilinx Artix-7 FPGAs.
Artix-7 Series: XC7A200T | Renesas Power Solutions | ||||
---|---|---|---|---|---|
VCCINT, VCCBRAM | ISL91211AIKZ-TR5873 | 0.95V, 1V | ISL91211AIKZ-TR5873 | 0.95V, 1V | |
VMGTAVCC | 1.0V, 1.2V | 1.0V, 1.2V | |||
VMGTAVTT | 1.0V, 1.2V | 1.0V, 1.2V | |||
VCC_DDR, VDD, VDD_Q | ISL91211BIKZ-TR5875 | 1.35V, 1.5V | ISL91211BIKZ-TR5876 | 1.2V, 1.5V | |
VCCAUX, VCCADC | 1.8V | 1.8V | |||
VTT, VRFECA | 0.675V, 0.75V | 0.6V, 0.75V | |||
XADC | ISL21010DFH312 | 1.25V | ISL21010DFH312 | 1.25V | |
VCCAUX, VCCADC, VCCO, VCCIO | ISL80030 | 2.5V, 3.3V | ISL80030 | 2.5V, 3.3V | |
Backplane Pre-regulator (Optional) | ISL85014 | 3.3V, 5.0V | ISL85014 | 3.3V, 5.0V |
Artix-7 Series: XC7A12T, XC7A15T, XC7A25T, XC7A35T, XC7A50T, XC7A75T, XC7A100T | Renesas Power Solutions | |||
---|---|---|---|---|
VCCINT, VCCBRAM | ISL91211BIKZ-TR5877 | 0.9V, 0.95V, 1V | ||
VMGTAVCC | 1.0V | |||
VMGTAVTT/VDD | 1.2V | |||
VTT | 0.6V | |||
VCCAUX, VCCADC | ISL80030 | 1.8V | ||
VCCO, VCCIO | ISL80030 | 2.5V, 3.3V | ||
Backplane Pre-regulator (Optional) | ISL85014 | 3.3V, 5V |
The PowerCompassTM tool helps you design your power supply in minutes, giving you tools to find Renesas parts that match your requirements, set up multiple rails if needed, perform high-level system analysis and generate reference design files.
PowerCompass supports over 200 FPGAs, including built-in templates for Xilinx FPGA families. You can even save time by importing Xilinx Power Estimator output files to get system efficiency and power dissipation projections.