概览

简介

瑞萨电子视觉AI网关设计巧妙地处理来自多个摄像头的视觉信息,并执行高速人工智能(AI)处理。 它包括 RZ/V2MA AI MPU,拥有广泛的外围功能和优化的电源系统。 这种设计同时实现了高性能和低功耗。 通过集成边缘 AI 能力,它为网关应用提供了更高的价值。

系统优势:

  • 通过解码视频流(H.264 或 H.265)并以最小的切换开销处理多个 AI 推理,实现快速视觉 AI 处理
  • 支持高速视觉网关功能:
    • 以太网协议:100/1000Mbps
    • 快速 USB 连接:USB 3.1 Gen1 (5Gbps)
  • 支持PCI Express® 2.0(Gen2 / 2 Lane)的外设扩展
  • RZ/V2MA内置电源时序控制功能,使电源设计更简单,可靠性更高
  • 集成各种通信设备:
    • 高性能 Wi-Fi 模块
    • 紧凑、高性能的低功耗蓝牙® (LE) 模块
    • LTE Cat-M1 蜂窝物联网模块
  • 可提供合作伙伴评估板 - Shimafuji Electric Inc. (RZ/V2MA 评估板

产品对比

应用

应用

  • 具有 AI 功能的网关
  • 具有 AI 的视频服务器

成功产品组合交互框图

选择相应模块,寻找适合您设计的产品

16:9 JP215 JP215 JP215 Buck Regulator 2 Buck Regulator Buck Regulator Buck Regulator 1 Buck Regulator Buck Regulator Buck Regulator 3 Buck Regulator Buck Regulator LDO 1 LDO LDO LDO 2 LDO LDO LDO 3 LDO LDO LDO 4 LDO LDO Buck Regulator 4 Buck Regulator Buck Regulator Buck Regulator 5 Buck Regulator Buck Regulator Buck Regulator 6 Buck Regulator Buck Regulator Buck Regulator 7 Buck Regulator Buck Regulator Buck Regulator 8 Buck Regulator Buck Regulator Ether PHY Ethernet PHY Ethernet PHY VersaClock VersaClock VersaClock Wi-Fi Module Wi-Fi Module Wi-Fi Module Bluetooth 5.1 Module Bluetooth 5.1 Module Bluetooth 5.1 Module LTE Cat M1 Module LTE Cat M1 Module LTE Cat M1 Module Ethernet Gateway Switch, Etc. Ethernet Gateway Switch, etc. Ethernet Gateway Switch, etc. SSD SSD SSD Video camera Sheet.45 Sheet.46 Sheet.47 Sheet.48 SD Card.60 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 eMMC eMMC eMMC Antenna Sheet.113 Sheet.114 Sheet.115 Connector Arrow Connector double arrow Connector double arrow.121 Connector double arrow.122 Connector Arrow.123 Connector Arrow.124 Connector Arrow.125 Connector Arrow.127 Connector Line Connector Arrow.129 Connector Line.130 Connector Arrow.131 Connector Line.132 Connector Line.133 Sheet.134 Video camera.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Video camera.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Video camera.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Connector Line.136 Connector Line.137 Connector Line.138 Connector double arrow.139 Connector Line.140 Connector Arrow.142 Connector Arrow.143 Connector Arrow.144 Connector Arrow.145 Connector Arrow.146 Connector Arrow.149 Connector Arrow.152 Connector Arrow.153 Connector Arrow.155 Connector Arrow.160 Connector Arrow.161 Connector Arrow.162 Connector Arrow.166 Connector Arrow.167 Connector 2 Connector 1 Connector 1.170 Connector Line.171 Connector 1.172 Connector Arrow.173 Connector Arrow.174 Connector Line.175 Connector 1.176 Connector Arrow.177 Connector Arrow.178 Connector Arrow.179 Connector Arrow.180 Connector Arrow.181 Connector Line.182 Connector 1.183 Connector 1.184 Connector 1.185 Connector 1.186 Connector Arrow.187 Connector 1.188 Connector Arrow.189 Connector 1.190 LPDDR4 LPDDR4 LPDDR4 Connector Arrow.192 Connector Arrow.193 Connector 1.194 Connector Arrow.195 Connector 1.196 INPUT 12V INPUT 12V INPUT 12V 3.0V 3.0V 3.0V 5V 5V 5V 3.3V 3.3V 3.3V 1.8V 1.8V 1.8V 1.8V 1.8V 1.8V 1.1V 1.1V 1.1V 0.8V 0.8V 0.8V 0.8V 0.8V 0.8V 1.5V 1.5V 1.5V 0.8V 0.8V 0.8V 1.8V 1.8V 1.8V 0.8V 0.8V 0.8V Connector Line.227 Antenna.228 Sheet.229 Sheet.230 Sheet.231 Connector Line.233 Connector Line.234 Antenna.235 Sheet.236 Sheet.237 Sheet.238 Power Block Power Block Power Block MPU Block MPU Block MPU Block Connector 1.242 Connector 1.243 Connector 1.244 Connector 1.245 Connector 1.246 Connector Arrow.247 MPU MPU MPU MPU Power Sequencer Power Sequencer Power Sequencer Video codec Video Codec Video Codec DRP-AI (AI-accelerator) DRP-AI (AI-accelerator) DRP-AI (AI-accelerator) USB USB USB Ether Control Ethernet Control Ethernet Control PCIe Clock PCIe Clock PCIe Clock SDIO 1 SDIO SDIO SDIO 2 SDIO SDIO SPI SPI SPI UART UART UART PCIe PCIe PCIe
Exiting Interactive Block Diagram