Renesas offers microcontrollers such as the RL78 Family which is ideal for remote control function and the RX13T Group, RL78/G1G Group and the RL78/G1M Group for system control. We offer the best solutions for electric fan systems such as Voice command operation solution for advanced HMI.
图像

Related Products
Block | Semiconductor Device | Recommended Products | Features |
---|---|---|---|
Control MCU | MCU | 16-bit MCU, Small package 32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs 16-bit general-purpose MCU, three-phase complementary PWM timer, suitable for small motor control 8-bit general-purpose MCU, small motor control |
|
HMI MCU | MCU | RX231 Group | Voice Recognition + Capacitive Touch Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch ), Security, Low power consumption, 5V |