概览

A soundbar, also called a speaker bar, is a special speaker with multiple drivers and is usually put above a computer monitor or under a television or home theater screen. It can significantly improve the sound experience without the complexity of surround sound speakers, wiring, etc.

The Soundbar with Bluetooth Streaming design is meant to be compact, generate premium sound, and can be cost effective. The D2-4 family of devices are complete System-on-Chip (SoC) audio processor and Class-D amplifier controllers that offer a powerful, yet very cost effective audio solution.

System Benefits:

  • Complete audio processor and Class-D amplifier controller in one package
  • Cost effective, small-capacity ROM and low pin count 32-bit MCU
  • High performance power includes voltage supervisors, dual buck regulators and a wide Vin 1A buck regulator

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RX111 MCU with comprehensive small-capacity ROM/low pin count lineup and built-in USB 2.0 Datasheet Select Specific Device
       
Buck Regulator      
ISL85410 Wide VIN 1A synchronous buck regulator Datasheet Buy/Sample
ISL8088 Dual 800mA Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator Datasheet Buy/Sample
       
Audio Processor      
D2-41051-QR Intelligent Digital Amplifier PWM Controller and Audio Processor Datasheet Buy/Sample
       
Voltage Supervisor      
ISL88002 Ultra-Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages Datasheet Buy/Sample
       
EEPROM      
R1EX24064ASAS0I Two-wire serial interface EEPROM Datasheet Buy/Sample
       
Analog Switch      
ISL43240 Low-Voltage, Single and Dual Supply, Quad SPDT, Analog Switch Datasheet Buy/Sample